Page top

ZFX

Smart Sensor (Vision sensor with built-in LCD monitor)

ZFX

Essential Innovation for Future Generations

Controllers

Item ZFX-C20 ZFX-C25 ZFX-C10H ZFX-C15H ZFX-C10 ZFX-C15
Number of connected cameras 2 1
Connectable camera ZFX-SR_/SC_/S/SC
Processing resolution When ZFX-SR_/SC_ is connected: 464 (H) x 464 (V)
When ZFX-S/SC is connected: 608 (H) x 464 (V)
Display LCD monitor 3.5" TFT color LCD (320 x 240 pixels)
Indicator "Measuring" indicator (color: green): RUN
Trigger indicator (color: blue): ENABLE
Judgment indicator (color: orange): OUTPUT
Error indicator (color: red): ERROR
External
I/F
Parallel
interface
Input 12 points (RESET, DSA, DI0 to 8, TRIG)
Output 23 points (OR, ERROR, RUN, ENABLE, GATE, STGOUT0 to 1 (*1) , DO0 to 15)
Circuit type NPN PNP NPN PNP NPN PNP
Serial
interface
USB2.0 1 port, FULL SPEED, MINI-B connector
RS-232C 1 port, max. 115200 bps (cannot be used simultaneously with RS-422
interface)
RS-422 1 port, max. 115200 bps (cannot be used simultaneously with RS-232C
interface)
Network
commu-
nications
Ethernet 1 port, 100BASE-TX/10BASE-T
Monitor output Analog RGB output, 1 ch (resolution VGA: 640 x 480)
Memory card I/F SD card slot 1 ch
Operation I/F Touch panel, key operation, console connection
Main
functions
Number of registered
banks
32 banks
Number of setup items 128 items/1 bank 32 items/1 bank
Meas-
urement
items
Shape
inspection
Pattern search, sensitive serch, flexible search,
grapgic search
Pattern search,
sensitive search
Size
inspection
Area, labeling Area
Edge
inspection
Position, width, count, angle Position, width, count,
angle
Brightness/
color
inspection
Brightness, HUE Brightness, HUE
Application-
based
inspection
Defects, grouping Defects
Position correction 1 model search, 2 model search, position, area,
labeling, angle
1 model search,
2 model search,
position, area, angle
Additional
functions
Image memory function Max. 100 images (when 2 cameras are connected, 50 images/camera)
Analysis function Logging monitor ---
Menu language Japanese/English (can be switched)
Ratings Power supply voltage 21.6 to 26.4 VDC (including ripple)
Current consumption 1.5 A max. 1.2 A max. 1.0 A max.
Insulation resistance Across all lead wires and controller case: 20 MΩ (by 250 V megger)
Dielectric strength Across all lead wires and controller case, 1000 VAC, 50/60 Hz, 1 min
Operation
envi-
ronment
robust-
ness
Ambient temperature
range
Operating: 0 to + 50°C, Storage: -15 to +60°C (with no icing or
condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Ambient atmosphere No corrosive gases allowed
Degree of protection IP20 (IEC60529)
Vibration resistance
(durability)
Vibration frequency: 10 to 150 Hz Single-amplitude: in0.35 mm
Acceleration: 50 m/s2 10 times for 8 minutes in X, Y, and Z directons
Shock resistance
(destructive)
150 m/s2 3 times each in 6 directions (up/down, left/right, forward/backward)
Material Case: Polycarbonate (PC), Plate face: PMMA
Weight Approx. 650 g Approx. 620 g
Accessories Touch pen (ZFX-TP), Exhaust unit (ZFX-EU),
Terminal block adapter (ZFX-XTB)
Terminal block adapter mounting screws (4 p'ces), Ferrite core (2 p'ces),
Instruction Sheet, and Power connector

*1. Only STGOUT0 is functional on the ZFX-C10H/C15H/C10/C15.

Cameras

Item ZFX-SR10/
SR10R
ZFX-SR50/
SR50R
ZFX-SC10/
SC10R
ZFX-SC50/
SC50W/SC50R
Detection range (H x V)
1892_sp_2_1
4.9 mm x 4.9 mm
to 8.9 mm x 8.9
mm (variable)
9.8 mm x 9.8 mm
to 49 mm x 49
mm (variable)
4.9 mm x 4.9 mm
to 8.9 mmx 8.9
mm (variable)
9.8 mm x 9.8 mm
to 49 mm x 49
mm (variable)
Setting distance (L) 34 mm to 49 mm 38 mm to 194 mm 34 mm to 49 mm 31 mm to 187 mm
Relationship between setting
distance and detection range
1892_sp_2_2
1892_sp_2_3
1892_sp_2_4
1892_sp_2_5
Image capture element All-pixel capture inter-line transfer
type 1/3" CCD (monochrome)
All-pixel capture inter-line transfer
type 1/3" CCD (color)
Effective number of pixels 659 (H) x 494 (V)
Pixel size 7.4 μm (H) x 7.4 μm (V)
Shutter speed 1/170s to 1/20000s
Partial function
(partial capture)
OFF 1/2 partial, 1/4 partial
Image rate function Fine, Normal, High speed Not available
Frame rate
(at capture of entire screen)
90 fps
Lens mount --- (with Lens)
Lighting Lighting method Pulse lighting
LED Red LED White LED
Type Direct lighting
Guide light Available (center, measurement region) Not available
Optional lighting I/F Not available Available
(ZFV-LT Series)
Indicator Class Risk Group 1 (IEC62471-2)
Ratings Power supply voltage
(supplied from
Controller)
15 VDC 15 VDC, 48 VDC
Current
consumption
Approx. 200 mA Approx. 350 mA (15
VDC: approx. 150
mA, 48 VDC: approx.
200 mA)
(including current
consumption when
optional lighting is
connected)
Operation
environ-
ment
robust-
ness
Ambient
temperature range
Operating: 0 to + 40°C, Storage: -20 to +65°C (with no icing or condensation)
Ambient humidity
range
Operating and storage: 35% to 85% (with no condensation)
Ambient atmosphere No corrosive gases allowed
Degree of protection IP65 (IEC60529) ZFX-SC___: IP65 (IEC60529),
ZFX-SC___W: IP67 (IEC60529)
Dielectric strength 1000 VAC 50 Hz/60 Hz 1 min
Vibration resistance
(durability)
10 to 150 Hz Single-amplitude 0.35 mm 10 times for 8 min each in X, Y, and
Z directions
Shock resistance
(destructive)
150 m/s2 3 times each in 6 directions (up/down, left/right, forward/backward)
Connection method Cable built-in type (cable length: 2 m)
Cable type ZFX-SC[][][]/SC[][][]W/SR[][]: Normal cable
ZFX-SC[][][]R/SR[][]R: Robot cable
Material ZFX-SR10/SR50/SC10/SC50/SC50W/SC90/SC90W/SC150/SC150W/SC150R:
Case: ABS, mounting fixture: PBT
ZFX-SR10R/SR50R/SC10R/SC50R/SC90R:
Case: ABS, Mounting fixture (base): Aluminum, Mounting fixture (bracket): Stainless steel
Weight ZFX-SR10/SR50/SC10: Approx. 200 g (including mounting fixture and cable)
ZFX-SR10R/SR50R/SC10R: Approx. 270 g (including mounting fixture and cable)
ZFX-SC50/SC50W: Approx. 270 g (including mounting fixture and cable)
ZFX-SR50R: Approx. 400 g (including mounting fixture and cable)
Accessories ZFX-SR10/SR50/SC10:
Mounting fixture (ZFV-XMF) 1 p'ce, Ferrite core 2 p'ce,
Instruction Sheet
ZFX-SR10R/SR50R/SC10R:
Mounting fixture (ZFV-XMF3) 1 set, Ferrite core 2 p'ces,
Instruction Sheet
ZFX-SC50/SC50W/
SC90/SC90W:
Mounting fixture
(ZFV-XMF2) 1 p'ce,
Ferrite core 2 p'ces,
Instruction Sheet
ZFX-SC50R/90R:
Mounting fixture
(ZFV-XMF4) 1 set,
Ferrite core 2 p'ces,
Instruction Sheet

Item ZFX-SC90/
SC90W/
SC90R
ZFX-SC150/
SC150W/
SC150R
ZFX-S
(monochrome
type)
ZFX-SC
(color type)
Detection range (H x V)
1892_sp_2_1
49 mm x 49 mm
to 89 mm x 89
mm (variable)
89 mm x 89 mm
to 148 mm x 148
mm (variable)
The CCTV lens is selected according
to the detection range and the setting
distance.
Setting distance (L) 67 mm to 142 mm 115 mm to
227 mm
Relationship between setting
distance and detection range
1892_sp_2_6
1892_sp_2_7
Image capture element All-pixel capture inter-line transfer
type 1/3" CCD (color)
All-pixel capture
inter-line transfer
type 1/3" CCD
(monochrome)
All-pixel capture
inter-line transfer
type 1/3" CCD
(color)
Effective number of pixels 659 (H) x 494 (V)
Pixel size 7.4 μm (H) x 7.4 μm (V)
Shutter speed 1/170s to 1/20000s
Partial function
(partial capture)
1/2 partial, 1/4 partial Not available 1/2 partial,
1/4 partial
Image rate function Not available Fine, Normal,
High speed
Not available
Frame rate
(at capture of entire screen)
90 fps
Lens mount --- (with Lens) C mount
Lighting Lighting method Pulse lighting ---
LED White LED
Type Direct lighting
Guide light Not available
Optional
lighting I/F
Available
(ZFV-LT Series)
Not available Not available
Indicator Class Risk Group 1 (IEC62471-2) ---
Ratings Power supply voltage
(supplied from
Controller)
15 VDC, 48 VDC
Current
consumption
Approx. 350 mA (15 VDC: approx. 150
mA, 48 VDC: approx. 200 mA)
(including current consumption when
optional lighting is connected)
Approx. 160 mA
Operation
environ-
ment
robust-
ness
Ambient
temperature range
Operating: 0 to + 40°C,
Storage: -20 to +65°C
(with no icing or condensation)
Operating: 0 to + 50°C,
Storage: -25 to +65°C
(with no icing or condensation)
Ambient humidity
range
Operating and storage: 35% to 85% (with no condensation)
Ambient atmosphere No corrosive gases allowed
Degree of protection ZFX-SC___: IP65 (IEC60529),
ZFX-SC___W: IP67 (IEC60529)
IP20 (IEC60529)
Dielectric strength 1000 VAC 50 Hz/60 Hz 1 min 500VAC 50 Hz/60Hz 1 min
Vibration resistance
(durability)
10 to 150 Hz Single-amplitude 0.35 mm 10 times for 8 min each in X, Y, and Z
directions
Shock resistance
(destructive)
150 m/s2 3 times each in 6 directions (up/down, left/right, forward/backward)
Connection method Cable built-in type (cable length: 2 m) Connector connection type
(camera cable ZFX-VS/VSR required)
Cable type ZFX-SC[][][]/SC[][][]W/SR[][]: Normal cable
ZFX-SC[][][]R/SR[][]R: Robot cable
Material ZFX-SR10/SR50/SC10/SC50/
SC50W/SC90/SC90W/SC150/
SC150W/SC150R:
Case: ABS, mounting fixture: PBT
ZFX-SR10R/SR50R/SC10R/SC50R/
SC90R:
Case: ABS, Mounting fixture (base):
Aluminum, Mounting fixture (bracket):
Stainless steel
Case: Aluminum die-cast,
Cover: Zinc-plated copper plate 0.5 mm
thick,
Camera mounting base: ABS
Weight ZFX-SC90/SC90W:
Approx. 300 g
(including mounting
fixture and cable)
ZFX-SC90R:
Approx. 400 g
(including mounting
fixture and cable)
Approx. 600 g
(including
mounting
fixture and cable)
Approx. 80 g
Accessories ZFX-SC50/SC50W/
SC90/SC90W:
Mounting fixture
(ZFV-XMF2) 1 p'ce,
Ferrite core 2 p'ces,
Instruction Sheet
ZFX-SC50R/90R:
Mounting fixture
(ZFV-XMF4) 1 set,
Ferrite core 2 p'ces,
Instruction Sheet
Ferrite core
2 p'ces,
Instruction
Sheet
Instruction Sheet