Page top

F39-TC5

Connector Terminal Box (Muting Terminals)

F39-TC5

Significantly reduces amount of wiring between Safety Light Curtains and Muting Sensors.

about this Product Family

Connector Terminal Box

Classification Applicable models Specification Type Model
Muting Terminals F3SJ-A[][][][]P[][]
F3SJ-B[][][][]P[][]
PNP Model with Muting Sensor Output Mode F39-TC5P01
Model with Override Mode F39-TC5P02
F3SJ-A[][][][]N[][]
F3SJ-B[][][][]N[][]
NPN Model with Muting Sensor Output Mode F39-TC5N01
Model with Override Mode F39-TC5N02

Optional Accessories (Sold separately)

Classification Appearance Model
Short-circuit Connector
F39-CN8
Waterproof Covers
XS2Z-22

Note: One short-circuit connector is included with the F39-T[]01 for Muting Sensors.
           Three waterproof covers are included with a Connector Terminal Box with Muting Sensor Output Mode (F39-
           TC5[]01) and four waterproof covers with a Connector Terminal Box with Override Mode (F39-TC5[]02).
           Order the above accessories only as spare parts.