Page top

F39-TC5

Connector Terminal Box (Muting Terminals)

F39-TC5

Significantly reduces amount of wiring between Safety Light Curtains and Muting Sensors.

about this Product Family

Ratings

Rated voltage 24 VDC ± 20 % (at ambient temperature of 20 ° C)
Rated current Power line: 2.4 A, Signal line: 0.3 A

Characteristics

Contact resistance 40 m Ω max. (connector section)
Insulation resistance After applying 500 VDC for 60 s: 100 MΩ min.
Vibration resistance Speed: 10 Hz to 500 Hz to 10 Hz in 20 minutes.
Simple vibration with full amplitude of 1.52 mm or 98 m/s2 (whichever has the smaller amplitude) for
two hours each in three directions X, Y, and Z (total of 6 hours).
Measured while connector is connected.
Shock resistance 490 m/s2 for 11 ms three times each along three axes, six directions X, Y, and Z (total of 18 times).
Measured while connector is connected. (MIL-STD-202F Test 213B, Condition A)
Ambient operating temperature - 25 to 70 ° C (with no icing or condensation)
Ambient operating humidity 25% to 85% (with no icing or condensation)
Degree of protection IP67
Accessories Short-circuit connector (models with Muting Sensor outputs only), waterproof cover