Page top

E3ZM-B

Transparent Object (PET Bottle) Detection Compact Photoelectric Sensor

E3ZM-B

Excellent PET Bottle Detection

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

Sensors

Retro-reflective Models
Pre-wired Models
E3ZM-B61
E3ZM-B81

E3ZM-B Dimensions 3

Retro-reflective Models
M8 Connector
E3ZM-B66
E3ZM-B86

E3ZM-B Dimensions 4

Retro-reflective Models
Pre-wired Models
E3ZM-B61T(-C)
E3ZM-B81T(-C)

E3ZM-B Dimensions 5

Retro-reflective Models
M8 Connector
E3ZM-B66T(-C)
E3ZM-B86T(-C)

E3ZM-B Dimensions 6

Accessory

Special Retroreflective
Reflector
E39-RP1

E3ZM-B Dimensions 8

Material:
Reflective surface: acrylic
Rear surface: ABS

Special Retroreflective
Reflector
E39-RP37

E3ZM-B Dimensions 9

Material:
Reflective surface: acrylic
Mounting plate: stainless steel (SUS301)
Note:The reflective plate and mounting plate (1) come as a set.

Special Retroreflective
Reflector
E39-RSP1

E3ZM-B Dimensions 10