Page top

F3SP-T01

Safety Terminal Relays (for F3SJ-A[][][][]P[][])

F3SP-T01

Simplifies wiring from Safety Light Curtains to the Safety Relay outputs.

Ratings

Power supply

Rated voltage 24 VDC+10%/ - 15%
Rated power consumption DC 1.7 W max. (not including sensor's power consumption)

Contacts

Rated load 250 VAC 3 A, resistive load
30 VDC 3 A, resistive load
Rated current 3 A
Applicable Relays G7SA-3A1B: 24 VDC

Characteristics

Operation time 100 ms max. (not including sensor's response time)
Response time 10 ms max. (not including sensor's response time)
Vibration resistance 10 to 55 to 10 Hz
Single amplitude: 0.35 mm (Double amplitude: 0.7 mm)
Shock resistance Destruction: 300 m/s2, Malfunction: 100 m/s2
Ambient operating temperature - 10 to 55 ° C
Ambient operating humidity 35 to 85%
Weight Approx. 215 g

Durability

Electrical durability 100,000 operations min.
Rated load
Switching frequency: 1,800 operations/h
Mechanical durability 5,000,000 operations min.
Switching frequency: 7,200 operations/h