Page top

P7TF-IS16 / OS16 / OS08

I/O Terminal Socket

P7TF-IS16 / OS16 / OS08

I/O Terminal Sockets to Flexibly Build Systems

I/O Terminal Sockets

When ordering, specify the rated voltage.

I/O classification I/O points Internal I/O common Rated voltage Model
For inputs 16 NPN (- common) 12 VDC P7TF-IS16 DC12
24 VDC P7TF-IS16 DC24
100/110 VDC P7TF-IS16 DC100/110
100/110 VAC P7TF-IS16 AC100/110
200/220 VAC P7TF-IS16 AC200/220
For outputs NPN (+ common) 12 VDC P7TF-OS16 DC12
24 VDC P7TF-OS16 DC24
PNP (- common) 12 VDC P7TF-OS16-1 DC12
24 VDC P7TF-OS16-1 DC24
8 NPN (+ common) 12 VDC P7TF-OS08 DC12
24 VDC P7TF-OS08 DC24

Accessories (Order Separately)

Cables for I/O Relay Terminals

• Cables with Loose Wires and Crimp Terminals: XW2Z-RY[]C
• Cables with Loose Wires: XW2Z-RA[]C
• Cables with Connectors: XW2Z-R[]C-[]-[]
• Cables with Connectors (1:2): XW2Z-RO[]C-[] and XW2Z-RI[]C-[]
• Cables with Connectors (1:1): XW2Z-R[]C
Refer to the XW2Z-R Datasheet for details.

Shorting Bar

Model
G78-04

Output Short-Circuit Module

Model
G77-S

Sockets

Model
P7TF-05

Indicator Module (with Surge Suppressing Function)

Type Applicable relay coil voltage Model Remarks
For AC Relays 100 (110) VAC P70A AC100/110 Varistors
200 (220) VAC P70A AC200/220
For DC Relays 12/24 VDC P70D DC12/24 Diodes

Note: 1. Order the Indicator Module that is suited to the Relay coil voltage.
         2. The Indicator Module for DC Relays has a multiple power supply common to 12 and 24 VDC.
         3. The input current is as given below (reference values).
             100/110 VAC: 1.14 to 1.38 mA
             200/220 VAC: 1.40 to 1.71 mA
             12/24 VDC: 4.83 to 5.90 mA
         4. Weight: Approx. 6 g

Accessories for DIN Track Mounting

Refer to your OMRON website for details on the PFP-[].

Mountable I/O Relays

I/O
classification
Rated coil
voltage
Contact
structure
Case color Rated load
(resistive load)
Model
For inputs 12 VDC SPST-NO Transparent green 1 A at 24 VDC
1 A at 110 VAC
G7T-1122S DC12 *
24 VDC G7T-1122S DC24 *
100/110 VDC G7T-1122S DC100/110 *
100/110 VAC Transparent red G7T-1122S AC100/110 *
200/220 VAC G7T-1122S AC200/220 *
For outputs 12 VDC Transparent 5 A at 24 VDC
2 A at 220 VAC
G7T-1112S DC12 *
24 VDC G7T-1112S DC24 *
12 VDC SPST-NC G7T-1012S DC12
24 VDC G7T-1012S DC24

Mountable I/O SSRs

I/O
classification
Rated input
voltage
Isolation Operation
indicator
Zero
cross
function
Applicable
load
Model
For inputs 5 to 24 VDC Photocoupler Yes --- Logic level
supply current:
25 mA
G3TA-IDZR02S DC5-24
4 to 24 VDC No G3TA-IDZR02SM
100 to 240 VAC Yes G3TA-IAZR02S AC100-240
For outputs 12 VDC Phototriac Yes Yes 2 A at 100 to
240 VAC
G3TA-OA202SZ DC12
24 VDC G3TA-OA202SZ DC24
12 VDC No G3TA-OA202SL DC12
24 VDC G3TA-OA202SL DC24
12 VDC Photocoupler --- 2 A at 5 to
48 VDC
G3TA-ODX02S DC12
24 VDC G3TA-ODX02S DC24
12 VDC 1 A at 48 to
200 VDC
G3TA-OD201S DC12
24 VDC G3TA-OD201S DC24

Note: "For inputs" and "for outputs" indicate the I/O relationship to a PLC.
         Input Relays and SSRs are mainly suitable for input signals to a PLC or other device. Output Relays are mainly suitable
         to switching loads that receive output signals from a PLC or other device. The Input and Output Relays and SSRs have
         different switching performances. Select a suitable Relay for the application.
* Mounted as standard features to G7TC I/O Relay Terminals.