Page top

CS1W-B7A

CS-series B7A Interface Unit

CS1W-B7A

It transmits 16 points of I/O signals per word with a pair of cables. Easy and minimized wiring effort.

Unit
type
Name Specifications No. of
words
allocated
Current
consumption (A)
Model Standards
I/O points External
connection
5 V 26 V
CS
Series
Basic
I/O Units
B7A
Interface
Units
32 inputs Removable
terminal block
2 words 0.09 --- CS1W-B7A12 UC1, CE
32 outputs 2 words 0.09 --- CS1W-B7A02
16 inputs/
outputs
2 words 0.09 --- CS1W-B7A21
32 inputs/
outputs
4 words 0.09 --- CS1W-B7A22

International Standards

  • The standards indicated in the "Standards" column are those current for UL, CSA, cULus, cUL, NK, and Lloyd standards and EC Directives as of the end of October 2008. (The standards are abbreviated as follows: U: UL, U1: UL Class I Division 2 Products for Hazardous Locations, C: CSA, US: cULus Class I Division 2 Products for Hazardous Locations, CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Ask your OMRON representatives for the conditions under which the standards were met.