Page top

NS-NSRCL1 / 3 / 10

Machine Monitoring Software NS-Runtime

NS-NSRCL1 / 3 / 10

Achieve machine/line monitoring and data logging on your office computer.

International Standards

  • The standards are availabled as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

NS-Runtime

Product name Specifications Media Model Standards
NS-Runtime NS-Runtime Installer, PDF manual, hardware key * 1license CD NS-NSRCL1 ---
3 licenses NS-NSRCL3
10 licenses NS-NSRCL10

Note: A hardware key (USB dongle) is required for NS-Runtime operation.

System Requirements

Item Specifications
OS * Windows 7 (32-bit/64-bit version)/Windows 8 (32-bit/64-bit version)/Windows 10 (32-bit/64-bit version)
CPU Celeron, 1.3 GHz or higher (Recommended)
Memory size HDD: 50 MB min., RAM: 512 MB min. (Windows 7: 1 GB min.).
50 MB is required for the Runtime alone. (An additional 280 MB is required if CX-Server is not already
installed.)

* Ver. 1.30 or later of NS Runtime do not support Windows XP (Service Pack 3 or higher) and Windows Vista.