Page top

E3X-DAC-S

Color Sensing Digital Fiber Amplifier Unit

E3X-DAC-S

Easy and Reliable. The Fiber Amplifier Unit That Sees in Color

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

Fiber Amplifier Units

Pre-wired Amplifier Units
E3X-DAC11-S
E3X-DAC41-S
E3X-DAC21-S
E3X-DAC51-S
E3X-DAC21B-S
E3X-DAC51B-S

E3X-DAC-S Dimensions 3

Note: When using E39-L143 Mounting Brackets, there will be small gaps between the Fiber Amplifier Units if they are mounted side by side.

Amplifier Units with Connectors
E3X-DAC6-S
E3X-DAC8-S

E3X-DAC-S Dimensions 4

Note: When using E39-L143 Mounting Brackets, there will be small gaps between the Fiber Amplifier Units if they are mounted side by side.

Amplifier Unit Connectors

Master Connectors
E3X-CN11

E3X-DAC-S Dimensions 6

* E3X-CN11: 4 dia. cable/3 conductors/Standard length: 2 m (Conductor cross section: 0.2 mm2 (AWG24), Insulator
  diameter: 1.1 mm)

Slave Connectors
E3X-CN12

E3X-DAC-S Dimensions 7

* E3X-CN12: 2.6 dia. cable/1 conductor/Standard length: 2 m (Conductor cross section: 0.2 mm2 (AWG24), Insulator
  diameter: 1.1 mm)