Page top

E3X-DAC-S

Color Sensing Digital Fiber Amplifier Unit

E3X-DAC-S

Easy and Reliable. The Fiber Amplifier Unit That Sees in Color

Fiber Amplifier Unit

Pre-wired Amplifier Units

Item Appearance Functions Model
NPN output PNP output
Standard models
Timer, Response speed change E3X-DAC11-S 2M E3X-DAC41-S 2M
Advanced models with
simultaneous 2-color
determination
Standard models + Simultaneous
2-color determination
AND/OR output, Remote setting
E3X-DAC21-S 2M E3X-DAC51-S 2M
Advanced models with
4-color determination *
Standard model + 4-color
determination
AND/OR output, Bank switching
E3X-DAC21B-S 2M E3X-DAC51B-S 2M
*Four-color determination is enabled by using an external input to switch between banks for two outputs.

Amplifier Units with Connectors (Amplifier Unit Connectors must be ordered separately.)

Item Appearance Functions Model
NPN output PNP output
Standard models
Timer, Response speed change E3X-DAC6-S E3X-DAC8-S

Accessories (Order Separately)

Amplifier Units Connectors (Required for models for Wire-saving Connectors.)

Note: Protector seals are provided as accessories.

Item Appearance Cable length No. of conductors Model
Master Connector
2 m 3 E3X-CN11
Slave Connector
1 E3X-CN12

Ordering Precautions for Amplifier Units with Connectors

A Connector is not provided with the Amplifier Unit.
Refer to the tables at the right when placing an order.

Fiber Amplifier Units Applicable Connector
(Order Separately)
Model NPN output PNP output Master Connector Slave Connector
Standard models E3X-DAC6-S E3X-DAC8-S E3X-CN11 E3X-CN12

When Using 5 Amplifier Units

Fiber Amplifier Units (5 Units) + 1 Master Connector 4 Slave Connectors

Mounting Bracket

A Mounting Bracket is not provided with the Fiber Amplifier Unit. Order a Mounting Bracket separately if required.

Appearance Model Quantity
E39-L143 1

End Plate

End Plates are not provided with the Fiber Amplifier Unit. Order End Plates separately if required.

Appearance Model Quantity
PFP-M 1