Page top

ZX-GT

Smart Sensor (Wide Laser Beam CCD Measurement Sensor)

ZX-GT

Achieves Micron Accuracy with Longest-in-Class Sensing Distance

Sensors

Sensor Head

Appearance Optical
system
Measuring
width
Sensing
distance
Resolution Output
type
Model
Emitter and receiver, separate type
1918_lu_1_1
Through-
beam
28 mm 0 to 500 mm 10μm NPN ZX-GT28S11
PNP ZX-GT28S41
Emitter and receiver, integrated type
1918_lu_1_2
40 mm NPN ZX-GT2840S11
PNP ZX-GT2840S41

Controller

Appearance Power supply Output type Model
1918_lu_2_1
DC NPN ZX-GTC11
PNP ZX-GTC41

Accessories (Order Separately)

These are not included with the sensor and controller, so order these accessories separately if necessary.

Set: Interface Unit (RS-232C/Binary output) and PC Setup Software

Output type Model
NPN ZX-GIF11A
PNP ZX-GIF41A

Interface Unit (RS-232C/Binary output)

Appearance Power supply Output type Model
1918_lu_4_1
DC NPN ZX-GIF11
PNP ZX-GIF41

Setup software PCs

Name Model
Smart Monitor GT ZX-GSW11

Calculating Units

Appearance Model
1918_lu_6_1
ZX-CAL2

Receiver-Controller Extension Cable

Cable length Model Quantity
Standard cable Flexible cable
1 m ZX-XGC1A ZX-XGC1R 1
2 m ZX-XGC2A ZX-XGC2R
5 m ZX-XGC5A ZX-XGC5R
8 m ZX-XGC8A ZX-XGC8R
20 m ZX-XGC20A ZX-XGC20R

Note: Up to two extension cables can be connected.
           However, be sure to limit the total extension cable length between the receiver and the Controller to 30 meters
           (including the receiver cable).