Page top

ZS-CRT

Sensor Communications Unit

ZS-CRT

A Communications Gateway that Connects Smart Sensors to CompoNet

Performance Specifications

Item Specification
Communications power supply voltage 14 to 26.4 VDC
Communications power supply
current consumption
200 mA max.
Connected Controller models ZS-LDC[][] (Ver. 2.300 or later), ZS-MDC[][] (Ver. 2.200 or later),
ZS-HLDC[][] (Ver. 1.030 or later), ZFV-CA[][] (Ver. 1.300 or later)
Functions Constant monitoring function for measurement results,
trigger measurement monitoring function,
message communications function
Indicators MS (green/red), NS (green/red), and USB (green/red)
Vibration resistance 10 to 150 Hz with double-amplitude of 0.7 mm or 50 m/s2
Shock resistance 150 m/s2
Dielectric strength 1,000 VAC 50/60 Hz for 1 min
Insulation resistance 30 MΩ min.
Ambient operating temperature 00 to 50°C
Ambient operating humidity 25% to 85% (with no condensation)
Storage temperature -15 to 65°C (No icing or condensation)
Storage humidity 25% to 85% (with no condensation)
Installation Mounted on 35-mm DIN Track
Degree of protection IP20
Material Case: ABS
Accessories Instruction Manual, ferrite core
Weight Approx. 130 g