Page top

NE1A-EDR01

EtherNet/IP-DeviceNet Router

NE1A-EDR01

Allows a safety system to be monitored from Ethernet.

Certified Standards

Certification body Standard
UL UL508, ANSI/ISA 12.12.01
CSA22.2 No.142, CSA22.2 No.213

Specifications

DeviceNet communications power supply voltage 11 to 25 VDC (supplied via DeviceNet communications connector)
Internal circuit power supply voltage 20.4 to 26.4 VDC (24 VDC - 15%/+10%)
Current consumption DeviceNet communications
power supply
24 VDC, 15 mA
Internal circuit power supply 24 VDC, 230 mA
Overvoltage category II
Noise immunity Conforms to IEC 61131-2.
Vibration resistance 10 to 57 Hz: 0.35 mm, 57 to 150 Hz: 50 m/s2
Shock resistance 150 m/s2: 11 ms
Mounting method 35-mm DIN Track (IEC 60715 TH35-7.5/TH35-15)
Ambient operating temperature - 10 to 55 ° C
Ambient operating humidity 10 to 95% (with no condensation)
Ambient storage temperature - 40 to 70 ° C
Degree of protection IP20
Weight 220 g max.

DeviceNet Communications Specifications

Communications protocol DeviceNet compliant
Connection form Multi-drop system and T-branch system can be combined (for trunk line and branch lines)
Communications speed 500/250/125 kbps
Communications media Special cable, 5 conductors (2 for communications, 2 for power supply, 1 for shielding)
Communications distance Communications speed Max. network length Branch length Total branch length
500 kbps 100 m max. (100 m max.) 6 m max. 39 m max.
250 kbps 250 m max. (100 m max.) 6 m max. 78 m max.
125 kbps 500 m max. (100 m max.) 6 m max. 156 m max.
Note: Figures in parentheses ( ) indicate values when a thin cable is used.
Communications power supply 11 to 25 VDC
No. of connectable nodes 64 (including Master)

Ethernet/IP Communications Specifications

Media access method CSMA/CD
Modulation method Baseband
Transmission path type Star
Transmission speed 10 Mbps (10BASE-T)
100 Mbps (100BASE-TX)
Transmission media Shielded twisted pair cable (STP): Category 5, 5e
Transmission distance 100 m (distance between hub and node)
No. of cascade-connectable Units No limit when a switching hub is used.