Page top

P2RF-[][]-S

Screwless Clamp Terminal Socket

P2RF-[][]-S

Screwless clamping greatly contributes to reducing wiring time

No over or under tightening of cable connection so better contact reliability is achieved.

Double wiring possible on all the terminals, and easy bridge and branch connections.

Use either solid or stranded wires from 0.2 to 1.5 mm2 (AWG24 to AWG16).

Safe terminal arrangement: Coil terminals separated from contact terminals.

Unique ejector enables easy relay replacement.

Nameplate available

Finger-protection