Page top

H7BX

Multifunction Counter (DIN 72 × 72)

H7BX

DIN 72×72 mm Multifunction Counter with a Bright,Easy-to-view, Negative Transmissive LCD.

(Unit: mm)

Counter

Counter
H7BX-A[][]

H7BX Dimensions 2

Note: M3.5 terminal screws (effective length: 6 mm).

Dimensions with Flush Mounting Adapter
H7BX-A[][]

(The flush mounting adapter is supplied with the H7BX.)

H7BX Dimensions 3

Panel Cutouts

Panel cutouts are as shown below(according to DIN 43700).

H7BX Dimensions 5

Note: The mounting panel thickness must be 1 to 5 mm.