Page top

Item list of H7BX

Multifunction Counter (DIN 72 × 72)

Multifunction Counter (DIN 72 × 72) H7BX

DIN 72×72 mm Multifunction Counter with a Bright,Easy-to-view, Negative Transmissive LCD.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 4 of 4

    Model NumberDescription
    100 to 240 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 72 x 72 x 100 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/5 kHz (switching), with backlit, Memory backup, Reset key, Black
    12 to 24 VDC, 24 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 72 x 72 x 100 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/5 kHz (switching), with backlit, Memory backup, Reset key, Black
    100 to 240 VAC, 1 Stage Preset Counter/2 Stage Preset Counter/Total Preset Counter/Batch Counter/Dual Counter/Tachometer, 2 stage, 72 x 72 x 100 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Output: Upper and lower limit/ area/ upper limit/ lower limit, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/5 kHz (switching), with backlit, Memory backup, Reset key, Black
    12 to 24 VDC, 24 VAC, 1 Stage Preset Counter/2 Stage Preset Counter/Total Preset Counter/Batch Counter/Dual Counter/Tachometer, 2 stage, 72 x 72 x 100 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Output: Upper and lower limit/ area/ upper limit/ lower limit, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/5 kHz (switching), with backlit, Memory backup, Reset key, Black

    All Items 1 - 4 of 4