External power supply | Output type | Supply voltage | 1-stage | 2-stage |
---|---|---|---|---|
12 VDC | Contact and NPN transistor output |
100 to 240 VAC | H7BX-A | H7BX-AW |
24 VAC/12 to 24 VDC | H7BX-AD1 | H7BX-AWD1 |
Multifunction Counter (DIN 72 × 72)
last update: September 24, 2012
External power supply | Output type | Supply voltage | 1-stage | 2-stage |
---|---|---|---|---|
12 VDC | Contact and NPN transistor output |
100 to 240 VAC | H7BX-A | H7BX-AW |
24 VAC/12 to 24 VDC | H7BX-AD1 | H7BX-AWD1 |
Name | Model |
---|---|
Soft Cover | Y92A-72F1 |
Hard Cover | Y92A-72 |
Terminal Cover * | Y92A-72T |
* Supplied with the H7BX.
last update: September 24, 2012