Page top

F3W-E

Picking Sensor

F3W-E

Compact Body, High-visibility Indicators, and Ideal for Picking Systems for Small Parts.

Sensors

Sensing
method
AppearanceConnection
method
(cable length)
Sensing
distance
BeamsSensing
width
(mm)
Output typeModel
GapQty
Through-
beam
Pre-wired (2 m)300 mm
(Infrared LED)
25 mm350NPN open
collector
F3W-E032A6
PNP open
collector
F3W-E032A8
Pre-wired
connector (0.3 m)
NPN open
collector
F3W-E032B6
PNP open
collector
F3W-E032B8

Accessories (Optional)

Mounting Brackets

AppearanceModelQtyRemarks
F39-LE22L-shaped Mounting Bracket
F39-LE12Flat Mounting Bracket

Protective Bracket

AppearanceModelQty
F39-LE32

Sensor I/O Connectors

(Models for Pre-wired Connectors: A Connector is not provided with the Sensor. Be sure to order a Connector separately.)

Size Type Appearance Cable
length
Model
M12 Socket on one cable end Smartclick connector
Straight *2
1932_lu_4_1 2 m XS5F-D421-D80-F
5 m XS5F-D421-G80-F
Smartclick connector
L-shape *2
1932_lu_4_2 2 m XS5F-D422-D80-F
5 m XS5F-D422-G80-F
Socket and plug on cable ends *1 Smartclick connector
Straight/Straight *2
1932_lu_4_1 2 m XS5W-D421-D81-F
5 m XS5W-D421-G81-F
Smartclick connector
L-shape/L-shape *2
1932_lu_4_2 2 m XS5W-D422-D81-F
5 m XS5W-D422-G81-F

Note:1. Each model includes one cable. A cable is required for both the Emitter and the Receiver (two cables total).
        2. Refer to Sensor I/O Connectors/Sensor Controllers on your OMRON website for details.
*1. Straight type/L-shape type combinations are also available.
*2. The connectors will not rotate after they are connected.