This camera has a field of view of 75 mm, a resolution of 0.1 mm, and a maximum installation distance of 2 m.
The resolution is not affected even if the camera is mounted at an angle, so assembled car body inspections can now be conducted using a single Sensor.