Page top

Item list of E2V-X[]

All Metals and Long-distance Types

All Metals and Long-distance Types E2V-X[]

Aluminum and Iron Both Detectable from Long Distances

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 66

  1. 1
  2. 2
  3. 3
  4. 4
Model NumberDescription
Inductive type, Shielded, M30 x 1.5 mm, DC Three-wires models, Sensing distance 15 mm, Operation mode NC, NPN open collector, Pre-wired models (5 m)
Inductive type, Shielded, M30 x 1.5 mm, DC Three-wires models, Sensing distance 15 mm, Operation mode NC, NPN open collector, M12 connector models
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, PNP open collector, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, PNP open collector, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, PNP open collector, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, PNP open collector, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, NPN open collector, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, NPN open collector, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, PNP open collector, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, PNP open collector, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, PNP open collector, M12 connector models
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, PNP open collector, Pre-wired smartclick M12 connector model (0.3 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 4 mm, Operation mode NC, PNP open collector, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 4 mm, Operation mode NC, PNP open collector, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 4 mm, Operation mode NC, PNP open collector, M12 connector models
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, NPN open collector, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, NPN open collector, M12 connector models

All Items 21 - 40 of 66

  1. 1
  2. 2
  3. 3
  4. 4