General-purpose Relays
New Super MK Relays. Models with Latching Lever Added to the Series.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MKS2PIN AC220 | Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 220 VAC |
MKS2PIN AC24 | Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 24 VAC |
MKS2PIN AC240 | Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 240 VAC |
MKS2PIN DC100 | Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 100 VDC |
MKS2PIN DC110 | Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 110 VDC |
MKS2PIN DC12 | Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 12 VDC |
MKS2PIN DC125 | Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 125 VDC |
MKS2PIN DC24 | Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 24 VDC |
MKS2PIN DC48 | Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 48 VDC |
MKS2PIN DC6 | Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 6 VDC |
MKS2PN AC100 | Compact Power Relays, 2 poles, Plug-in terminal, Models with built-in operation indicators, 100 VAC |
MKS2PN AC110 | Compact Power Relays, 2 poles, Plug-in terminal, Models with built-in operation indicators, 110 VAC |
MKS2PN AC12 | Compact Power Relays, 2 poles, Plug-in terminal, Models with built-in operation indicators, 12 VAC |
MKS2PN AC200 | Compact Power Relays, 2 poles, Plug-in terminal, Models with built-in operation indicators, 200 VAC |
MKS2PN AC220 | Compact Power Relays, 2 poles, Plug-in terminal, Models with built-in operation indicators, 220 VAC |
MKS2PN AC24 | Compact Power Relays, 2 poles, Plug-in terminal, Models with built-in operation indicators, 24 VAC |
MKS2PN AC240 | Compact Power Relays, 2 poles, Plug-in terminal, Models with built-in operation indicators, 240 VAC |
MKS2PN AC6 | Compact Power Relays, 2 poles, Plug-in terminal, Models with built-in operation indicators, 6 VAC |
MKS2PN DC100 | Compact Power Relays, 2 poles, Plug-in terminal, Models with built-in operation indicators, 100 VDC |
MKS2PN DC110 | Compact Power Relays, 2 poles, Plug-in terminal, Models with built-in operation indicators, 110 VDC |