General-purpose Relays
New Super MK Relays. Models with Latching Lever Added to the Series.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MKS3P DC110 | Compact Power Relays, 3 poles, Plug-in terminal, 110 VDC |
MKS3P DC12 | Compact Power Relays, 3 poles, Plug-in terminal, 12 VDC |
MKS3P DC125 | Compact Power Relays, 3 poles, Plug-in terminal, 125 VDC |
MKS3P DC24 | Compact Power Relays, 3 poles, Plug-in terminal, 24 VDC |
MKS3P DC48 | Compact Power Relays, 3 poles, Plug-in terminal, 48 VDC |
MKS3P DC6 | Compact Power Relays, 3 poles, Plug-in terminal, 6 VDC |
MKS3P-2 AC100 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 100 VAC |
MKS3P-2 AC110 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 110 VAC |
MKS3P-2 AC12 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 12 VAC |
MKS3P-2 AC200 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 200 VAC |
MKS3P-2 AC220 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 220 VAC |
MKS3P-2 AC24 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 24 VAC |
MKS3P-2 AC240 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 240 VAC |
MKS3P-2 AC6 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 6 VAC |
MKS3P-2 DC100 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 100 VDC |
MKS3P-2 DC110 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 110 VDC |
MKS3P-2 DC12 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 12 VDC |
MKS3P-2 DC24 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 24 VDC |
MKS3P-2 DC48 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 48 VDC |
MKS3P-2 DC6 | Compact Power Relays, 3 poles, Plug-in terminal, Non-standard connection type, 6 VDC |