General-purpose Relays
New Super MK Relays. Models with Latching Lever Added to the Series.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MKS3PI AC100 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 100 VAC |
MKS3PI AC110 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 110 VAC |
MKS3PI AC12 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 12 VAC |
MKS3PI AC200 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 200 VAC |
MKS3PI AC220 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 220 VAC |
MKS3PI AC24 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 24 VAC |
MKS3PI AC240 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 240 VAC |
MKS3PI AC6 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 6 VAC |
MKS3PI DC100 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 100 VDC |
MKS3PI DC110 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 110 VDC |
MKS3PI DC12 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 12 VDC |
MKS3PI DC24 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 24 VDC |
MKS3PI DC48 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 48 VDC |
MKS3PI DC6 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, 6 VDC |
MKS3PI-2 AC100 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Non-standard connection type, 100 VAC |
MKS3PI-2 AC110 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Non-standard connection type, 110 VAC |
MKS3PI-2 AC12 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Non-standard connection type, 12 VAC |
MKS3PI-2 AC200 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Non-standard connection type, 200 VAC |
MKS3PI-2 AC220 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Non-standard connection type, 220 VAC |
MKS3PI-2 AC24 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Non-standard connection type, 24 VAC |