General-purpose Relays
New Super MK Relays. Models with Latching Lever Added to the Series.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MKS3PIN DC48 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 48 VDC |
MKS3PIN DC6 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, 6 VDC |
MKS3PIN1 DC100 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, Reverse polarity coil, 100 VDC |
MKS3PIN1 DC110 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, Reverse polarity coil, 110 VDC |
MKS3PIN1 DC12 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, Reverse polarity coil, 12 VDC |
MKS3PIN1 DC24 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, Reverse polarity coil, 24 VDC |
MKS3PIN1 DC48 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, Reverse polarity coil, 48 VDC |
MKS3PIN1 DC6 | Compact Power Relays, 3 poles, Plug-in terminal, With latching lever, Models with built-in operation indicators, Reverse polarity coil, 6 VDC |
MKS3PN AC110 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 110 VAC |
MKS3PN AC12 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 12 VAC |
MKS3PN AC220 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 220 VAC |
MKS3PN AC24 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 24 VAC |
MKS3PN AC240 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 240 VAC |
MKS3PN AC6 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 6 VAC |
MKS3PN DC100 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 100 VDC |
MKS3PN DC110 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 110 VDC |
MKS3PN DC12 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 12 VDC |
MKS3PN DC24 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 24 VDC |
MKS3PN DC48 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 48 VDC |
MKS3PN DC6 | Compact Power Relays, 3 poles, Plug-in terminal, Models with built-in operation indicators, 6 VDC |