Page top

MK-S

General-purpose Relays

MK-S

New Super MK Relays. Models with Latching Lever Added to the Series.

Ratings

Coil Ratings

Rated voltage Rated current Coil
resistance
Must operate
voltage
Must release
voltage
Max. voltage Power
consumption
50 Hz 60 Hz
AC 6 V 443 mA 385 mA 3.1 Ω 80% max. of
rated voltage
30% min. of rated
voltage at 60 Hz
25% min. of rated
voltage at 50 Hz
110% of rated
voltage
Approx. 2.3 VA
at 60 Hz
Approx. 2.7 VA
at 50 Hz
12 V 221 mA 193 mA 13.7 Ω
24 V 110 mA 96.3 mA 48.4 Ω
100 V 26.6 mA 23.1 mA 760 Ω
110 V 24.2 mA 21.0 mA 932 Ω
200 V 13.3 mA 11.6 mA 3,160 Ω
220 V 12.1 mA 10.5 mA 3,550 Ω
230 V 10.0 mA 11.5 mA 4,250 Ω
240 V 11.0 mA 9.6 mA 4,480 Ω
DC 6 V 224 mA 26.7 Ω 15% min. of rated
voltage
Approx. 1.4 W
12 V 112 mA 107 Ω
24 V 55.8 mA 430 Ω
48 V 28.1 mA 1,710 Ω
100 V 13.5 mA 7,390 Ω
110 V 12.3 mA 8,960 Ω
125 V 10.8 mA 11,576 Ω

Note: 1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15%/−20%
              for AC rated current and ±15% for DC coil resistance.
          2. Performance characteristic data are measured at a coil temperature of 23°C.
          3. The maximum voltage is one that is applicable instantaneously to the Relay coil at 23°C and not continuously.
          4. For DC-operated Relays with the LED indicator built-in, add an LED current of approx. 5 mA to the rated current.

Contact Ratings

Load Resistive load (cosφ = 1) Inductive load (cosφ = 0.4)
Contact mechanism Single
Contact material AgSnIn
Rated load NO 10 A, 250 VAC
10A, 30 VDC
7 A, 250 VAC
NC 5 A, 250 VAC
5 A, 30 VDC
Rated carry current 10 A
Max. switching voltage 250 VAC, 250 VDC
Max. switching current 10 A
Max. switching power NO 2,500 VAC
300 WDC
1,750 VAC
NC 1,250 VAC
150 WDC

Characteristics

Contact resistance 100 mΩ max.
Operate time AC: 20 ms max.
DC: 30 ms max.
Release time 20 ms max. (40 ms max. for built-in Diode Relays)
Max. operating frequency Mechanical: 18,000 operations/h
Electrical: 1,800 operations/h (under rated load)
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 2,500 VAC 50/60 Hz for 1 min between coil and contacts
1,000 VAC 50/60 Hz for 1 min between contacts of same polarity and terminals of the
same polarity
2,500 VAC 50/60 Hz for 1 min between current-carrying parts, non-current-carrying
parts, and opposite polarity
Insulation method Basic insulation
Impulse withstand voltage 4.5 kV between coil and contacts (with 1.2 × 50 μs impulse wave)
3.0 kV between contacts of different polarity (with 1.2 × 50 μs impulse wave)
Pollution degree 3
Rated insulation voltage 250 V
Vibration resistance Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance Destruction: 1,000 m/s2 (approx. 100 G)
Malfunction: 100 m/s2 (approx. 10 G)
Endurance Mechanical: 5,000,000 operations min. (at 18,000 operations/h under rated load)
Electrical: 100,000 operations h. (at 1,800 operations/h under rated load)
Failure rate P level
(reference value)
10 mA at 1 VDC
Ambient temperature Operating: -40 to 60°C (with no icing or condensation)
Ambient humidity Operating: 5% to 85%
Weight Approx. 90 g

Note: 1. The values given above are initial values.
           2. P level: λ60 = 0.1 × 10-6/operation
           3. Ambient temperature of models with LED indicator is −25 to 60°C.

Approved Standards

UL508 (File No. E41515)

MK-S Specifications 8

Coil ratings Contact ratings Operations
6 to 110 VDC
6 to 240 VAC
N.O. contact 10 A, 250 V AC 50/60 Hz (Resistive)
10 A, 30 V DC (Resistive)
7 A, 250 V AC 50/60 Hz (General Use)
100,000
N.C. contact 10 A, 250 V AC 50/60 Hz (Resistive)
10 A, 30 V DC (Resistive)
7 A, 250 V AC 50/60 Hz (General Use)
100,000

CSA Standard: CSA C22.2 No. 14 (File No. LR35535)

MK-S Specifications 9

Coil ratings Number of Poles Contact ratings Operations
6 to 125 VDC
6 to 240 VAC
2 10 A, 250 V AC (Resistive)
10 A, 30 V DC (Resistive)
7 A, 250 V AC (General Use)
100,000
3 10 A, 250 V AC (Resistive) Same Polarity
10 A, 30 V DC (Resistive) Same Polarity
7 A, 250 V AC (General Use) Same Polarity
100,000

IEC Standard/TÜV Certification: IEC61810-1 (Certification No. R50104853)

MK-S Specifications 10

Coil ratings Contact ratings Operations
6, 12, 24, 48, 100, 110 VDC
6, 12, 24, 100, 110, 200, 220, 240 VAC
N.O. contact 10 A, 250 V AC 50/60 Hz (Resistive)
10 A, 30 V DC (Resistive)
7 A, 250 V AC 50/60 Hz (General Use)
100,000
N.C. contact 5 A, 250 V AC 50/60 Hz (Resistive)
5 A, 30 V DC (Resistive)
7 A, 250 V AC 50/60 Hz (General Use)
100,000

Note: When Relays are mounted on the PF083A-E or PF113A-E, the maximum carrying current is 9 A.