Page top

E5AN-H, E5EN-H

Advanced Digital Temperature Controller (96 x 96 mm and 48 x 96 mm)

E5AN-H, E5EN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.

(Unit: mm)

E5AN-H

E5AN-H, E5EN-H Dimensions 1

E5EN-H

E5AN-H, E5EN-H Dimensions 2

Accessories (Order Separately)

USB-Serial Conversion Cable

E58-CIFQ1

E5AN-H, E5EN-H Dimensions 4

Terminal Covers

E53-COV16 (Six Covers provided.)

E5AN-H, E5EN-H Dimensions 5

Mounting Brackets

Y92H-9 (2pcs)

E5AN-H, E5EN-H Dimensions 7

One set is packaged with the product.
Order Mounting Brackets separately if yours are lost or damaged.

Waterproof Packing

Y92S-P4 (for DIN 96 x 96)

E5AN-H, E5EN-H Dimensions 9

Y92S-P5 (for DIN 48 x 96)

E5AN-H, E5EN-H Dimensions 10

Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)
The Waterproof Packing does not need to be attached if a waterproof structure is not required.

Current Transformers

E54-CT1

E5AN-H, E5EN-H Dimensions 12

E54-CT3

E5AN-H, E5EN-H Dimensions 13

E54-CT3 Accessory

E5AN-H, E5EN-H Dimensions 14

E54-CT1
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

E5AN-H, E5EN-H Dimensions 15

Maximum continuous heater current: 50 A (50/60 Hz)
Number of windings: 400±2
Winding resistance: 18±2 Ω

E54-CT3
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

E5AN-H, E5EN-H Dimensions 16

Maximum continuous heater current: 120 A (50/60 Hz)
(Maximum continuous heater current for an OMRON Temperature Controller is 50 A.)
Number of windings: 400±2
Winding resistance: 8±0.8 Ω