Page top

E5AN-H, E5EN-H

Advanced Digital Temperature Controller (96 x 96 mm and 48 x 96 mm)

E5AN-H, E5EN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.

E5AN-H

Size Case
color
Power
supply
voltage
Con-
trol
meth-
od
Aux-
iliary
out-
put
Control
output
1/2
Heat-
er
burn-
out
Optional functions Model
Event
inputs
Trans-
fer
output
RSP
1/4
DIN
96 ×
96 ×
78
(W ×
H ×
D)
Black 100 to
240
VAC
Basic 2 Control
Output
Unit × 2
1 2 4 to 20-
mA input
E5AN-HAA2HBM-500
SSR
outputs
× 2
1 2 4 to 20-
mA input
E5AN-HSS2HBM-500
Control
Output
Unit × 2
2 2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HAA2HHBFM-500
SSR
outputs
× 2
2 2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HSS2HHBFM-500
3 Control
Output
Unit × 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HAA3BFM-500
SSR
outputs
× 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HSS3BFM-500
Valve 2 Relay
outputs
× 2
2 4 to 20-
mA input
E5AN-HPRR2BM-500
Relay
outputs
× 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HPRR2BFM-500
24
VAC/
VDC
Basic 2 Control
Output
Unit × 2
1 2 4 to 20-
mA input
E5AN-HAA2HBMD-500
SSR
outputs
× 2
1 2 4 to 20-
mA input
E5AN-HSS2HBMD-500
Control
Output
Unit × 2
2 2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HAA2HHBFMD-500
SSR
outputs
× 2
2 2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HSS2HHBFMD-500
3 Control
Output
Unit × 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HAA3BFMD-500
SSR
outputs
× 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HSS3BFMD-500
Valve 2 Relay
outputs
× 2
2 4 to 20-
mA input
E5AN-HPRR2BMD-500
Relay
outputs
× 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HPRR2BFMD-500
Silver 100 to
240
VAC
Basic 2 Control
Output
Unit × 2
1 2 4 to 20-
mA input
E5AN-HAA2HBM-W-500
Control
Output
Unit × 2
2 2 4 to 20-
mA
output
4 to 20-
mA input
E5AN-HAA2HHBFM-W-500
24
VAC/
VDC
Control
Output
Unit × 2
1 2 4 to 20-
mA input
E5AN-HAA2HBMD-W-500

E5EN-H

Size Case
color
Power
supply
voltage
Con-
trol
meth-
od
Aux-
iliary
out-
put
Control
output
1/2
Heat-
er
burn-
out
Optional functions Model
Event
inputs
Trans-
fer
output
RSP
1/8
DIN
48 ×
96 ×
78
(W ×
H ×
D)
Black 100 to
240
VAC
Basic 2 Control
Output
Unit × 2
1 2 4 to 20-
mA input
E5EN-HAA2HBM-500
SSR
outputs
× 2
1 2 4 to 20-
mA input
E5EN-HSS2HBM-500
Control
Output
Unit × 2
2 2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HAA2HHBFM-500
SSR
outputs
× 2
2 2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HSS2HHBFM-500
3 Control
Output
Unit × 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HAA3BFM-500
SSR
outputs
× 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HSS3BFM-500
Valve 2 Relay
outputs
× 2
2 4 to 20-
mA input
E5EN-HPRR2BM-500
Relay
outputs
× 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HPRR2BFM-500
24
VAC/
VDC
Basic 2 Control
Output
Unit × 2
1 2 4 to 20-
mA input
E5EN-HAA2HBMD-500
SSR
outputs
× 2
1 2 4 to 20-
mA input
E5EN-HSS2HBMD-500
Control
Output
Unit × 2
2 2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HAA2HHBFMD-500
SSR
outputs
× 2
2 2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HSS2HHBFMD-500
3 Control
Output
Unit × 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HAA3BFMD-500
SSR
outputs
× 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HSS3BFMD-500
Valve 2 Relay
outputs
× 2
2 4 to 20-
mA input
E5EN-HPRR2BMD-500
Relay
outputs
× 2
2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HPRR2BFMD-500
Silver 100 to
240
VAC
Basic 2 Control
Output
Unit × 2
1 2 4 to 20-
mA input
E5EN-HAA2HBM-W-500
Control
Output
Unit × 2
2 2 4 to 20-
mA
output
4 to 20-
mA input
E5EN-HAA2HHBFM-W-500
24
VAC/
VDC
Control
Output
Unit × 2
1 2 4 to 20-
mA input
E5EN-HAA2HBMD-W-500

Accessories (Order Separately)

Output unit Model Specifications
Relay output E53-RN SPST-NO, 250 VAC, 5 A (resistive load), electrical life: 100,000 operations
Voltage output
(for driving SSR)
E53-QN 12 VDC (PNP), max. load current: 40-mA, with short-circuit protection
E53-Q3 24 VDC (NPN), max. load current: 20-mA, with short-circuit protection
E53-Q4 24 VDC (PNP), max. load current: 20-mA, with short-circuit protection
Current output E53-C3N 4 to 20-mA DC, load: 600 Ω max., resolution: approx. 10,000
E53-C3DN 0 to 20-mA DC, load: 600 Ω max., resolution: approx. 10,000
Linear voltage output E53-V34N 0 to 10 VDC, load: 1 kΩ min., resolution: approx. 10,000
E53-V35N 0 to 5 VDC, load: 1 kΩ min., resolution: approx. 10,000

USB-infrared Conversion Cable

Model
E58-CIFIR

USB-Serial Conversion Cable

Model
E58-CIFQ1

Terminal Cover

Connectable models Model
E5AN-H E53-COV16
E5EN-H

Note: The Terminal Cover comes with the E5CN-[][][]-500 models.

Mounting Adapters

Model
Y92H-9

Note: These Mounting Adapters are provided with the Digital Controller.

Waterproof Packing

Connectable models Model
E5AN-H Y92S-P4
E5EN-H Y92S-P5

Note: The Waterproof Packing is included with the Controller.

Current Transformers (CTs)

Hole diameter Model
5.8 dia. E54-CT1
12.0 dia. E54-CT3

CX-Thermo Support Software

Model
EST2-2C-MV4