Page top

ZJ-BAS

Ionizer (Digital Bar Type)

ZJ-BAS

The highest level of ionization in its class.

Ionizer

Appearance Total length Effective length Model
1959_lu_1_1
370 mm 500 mm ZJ-BAS050
450 mm 580 mm ZJ-BAS058
610 mm 740 mm ZJ-BAS074
770 mm 900 mm ZJ-BAS090
1,170 mm 1,300 mm ZJ-BAS130
1,410 mm 1,540 mm ZJ-BAS154

Power Supply Cable

Appearance Type Cable length Model
1959_lu_2_1
Cable with Connector on One End
(one ferrite core provided, 30-dia × 39 mm)
2 m ZJ-BAS-MC02A
5 m ZJ-BAS-MC05A
10 m ZJ-BAS-MC10A
15 m ZJ-BAS-MC15A
20 m ZJ-BAS-MC20A
1959_lu_2_2
Cable with Connectors on Both Ends
(one ferrite core provided, 30-dia × 39 mm)
2 m ZJ-BAS-MC02B
5 m ZJ-BAS-MC05B
10 m ZJ-BAS-MC10B
15 m ZJ-BAS-MC15B
20 m ZJ-BAS-MC20B
1959_lu_2_3
Used for connecting Ionizers 710 mm ZJ-BAS-MC07RB
790 mm ZJ-BAS-MC08RB
950 mm ZJ-BAS-MC09RB
1,110 mm ZJ-BAS-MC11RB
1,510 mm ZJ-BAS-MC15RB
1,750 mm ZJ-BAS-MC17RB

I/O Cable

Appearance Cable length Model
1959_lu_3_1
2 m ZJ-BAS-FC02A
5 m ZJ-BAS-FC05A
10 m ZJ-BAS-FC10A
15 m ZJ-BAS-FC15A
20 m ZJ-BAS-FC20A

AC Adapter

Appearance Specifications Model
1959_lu_4_1
Input: 100 to 240 VAC
Output: 24 VDC × 2
ZJ-BAS-PS01

Special Remote Control

Appearance Type Model
1959_lu_5_1
Remote Control ZJ-BAS-R01
1959_lu_5_2
Remote Control Receiver
(Receiver, USB cable, bracket)
ZJ-BAS-R02

Linking Bracket Set

Appearance Contents Model
1959_lu_6_1
Linking Bracket (1)
6-dia. Elbow Air Joint (× 2)
ZJ9-BAS-L01

Discharge Electrode Module

Appearance Quantity Model
1959_lu_7_1
Set of 5 ZJ9-BAS-NT105
Set of 10 ZJ9-BAS-NT110