Page top

H3Y

Solid-state Timer

H3Y

Miniature Timer Compatible with the MY Relay

(Unit: mm)

Timers

H3Y-2

H3Y Dimensions 2

H3Y-2-0

H3Y Dimensions 3

H3Y-4

H3Y Dimensions 4

H3Y-4-0

H3Y Dimensions 5

Mounting Height

H3Y Dimensions 6

Note: 1. The are no restrictions to the mounting direction.
*1. Models in parentheses are Connecting Sockets to the H3Y-4, H3YN-4/-41, or H3YN-4-Z/-41-Z.

Accessories (Order Separately)

Flush Mounting Adapter

Y92F-78

H3Y Dimensions 8

Note: 1. Push the H3Y in until the Adaptor (Y92F-78) hooks engage with its rear panel.
           2. Do not round the corners of the cutout on the rear panel surface, otherwise the Adaptor (Y92F-78) tabs may
                not engage properly.

Socket Mounting Plates (t = 1.6)

PYP-1

H3Y Dimensions 11

PYP-18

H3Y Dimensions 12

Relay Hold-down Clips

H3Y/H3YN Series for PYF[]A Socket
Y92H-3
(Set of Two Clips)

H3Y Dimensions 14

Y92H-4 for PY[] Socket

H3Y Dimensions 15

H3Y/H3YN Series Track Mounting/Front Connecting Sockets

PYF08A

H3Y Dimensions 17

PYF14A

H3Y Dimensions 18

PYF08A-N

H3Y Dimensions 19

PYF14A-N

H3Y Dimensions 20

PYF08A-E

H3Y Dimensions 21

PYF14A-E

H3Y Dimensions 22

H3Y/H3YN Series Back Connecting Sockets

PY08, PY14

H3Y Dimensions 24

PY08QN, PY14QN
PY08QN(2), PY14QN(2)

H3Y Dimensions 25

Note: With PY[]QN(2), dimension
* should read 20 max. and dimension
** 36.5 max.

PY08-02, PY14-02

H3Y Dimensions 27

Mounting Track

PFP-100N/PFP-50N (see note 1)

H3Y Dimensions 28

Note: 1. Meets DIN EN50022
           2. This dimension applies to PFP-50N.

End Plate

PFP-M

H3Y Dimensions 30

Spacer

PFP-S

H3Y Dimensions 31