Page top

MS4800 Series

Safety Light Curtain

MS4800 Series

Safety Light Curtains with Durable, Impact-resistant Body and Long, 20-m Sensing Distance

(Unit: mm)

Safety Light Curtains

Safety Light Curtains Used Individually
MS4800

MS4800 Series Dimensions 2

MS4800-30 Transmitter and Receiver Dimensions

MS4800 Series Dimensions 3

MS4800-40 Transmitter and Receiver Dimensions

MS4800 Series Dimensions 4

Safety Light Curtains in Series Connection
MSF4800

MS4800 Series Dimensions 5

MSF4800-30 Transmitter and Receiver Dimensions

MS4800 Series Dimensions 6

MSF4800-40 Transmitter and Receiver Dimensions

MS4800 Series Dimensions 7

Accessories

Cables with Connector on One End for Transmitter
MS4800-CBLTX-10M (L = 10 m)
MS4800-CBLTX-15M (L = 15 m)
MS4800-CBLTX-30M (L = 30 m)

MS4800 Series Dimensions 9

Cables with Connector on One End for Receiver
MS4800-CBLRX-10M (L = 10 m)
MS4800-CBLRX-15M (L = 15 m)
MS4800-CBLRX-30M (L = 30 m)

MS4800 Series Dimensions 10

Series Connection Cables for Transmitter
MS4800-CBLTXIC-003M (L = 0.3 m)
MS4800-CBLTXIC-005M (L = 0.5 m)
MS4800-CBLTXIC-01M (L = 1 m)
MS4800-CBLTXIC-02M (L = 2 m)
MS4800-CBLTXIC-03M (L = 3 m)
MS4800-CBLTXIC-05M (L = 5 m)
MS4800-CBLTXIC-10M (L = 10 m)
Series Connection Cables for Receiver
MS4800-CBLRXIC-003M (L = 0.3 m)
MS4800-CBLRXIC-005M (L = 0.5 m)
MS4800-CBLRXIC-01M (L = 1 m)
MS4800-CBLRXIC-02M (L = 2 m)
MS4800-CBLRXIC-03M (L = 3 m)
MS4800-CBLRXIC-05M (L = 5 m)
MS4800-CBLRXIC-10M (L = 10 m)

MS4800 Series Dimensions 11

Mirrors
F39-MLG[]

MS4800 Series Dimensions 12

Resource Module
MS4800-RM6

MS4800 Series Dimensions 13