Page top

E32-L11FP / L1[]FS, E3X-DA[][]TG-S

Wet Process Sensor

E32-L11FP / L1[]FS, E3X-DA[][]TG-S

Stable Detection of Glass in Wet Processes. Non-contact Operation Simplifies Mounting and Maintenance.

Type Appearance
(mm) *
Sensing distance (mm) Standard
object
Min.
bending
radius
(mm)
Features Model
Limited-
reflective
(Free-cut)
8 to 20 mm from the lens tip
(recommended sensing distance:
11 mm)
19 to 31 mm from the center of
mounting hole A (recommended
sensing distance: 22 mm)
(See the dimension drawings.)
Glass
(t =
0.7 mm)
R40 Materials:
Heat-resistant
PVC and
fluororesin
IP67 at 60°C
E32-L11FP 2M
E32-L11FP 5M
(Free-cut)
8 to 20 mm from the lens tip
(recommended sensing distance:
11 mm)
32 to 44 mm from the center of
mounting hole A (recommended
sensing distance: 35 mm)
(See the dimension drawings.)
Materials:
SUS316L and
fluororesin
IP67 at 85°C
E32-L11FS 2M
E32-L11FS 5M
Materials:
SUS316L and
fluororesin
IP67 at 70°C
E32-L12FS 2M
E32-L12FS 5M

* (Free-cut) Indicates models that allow free cutting.

Amplifier Units

Appearance Connection
method
Functions Model
NPN output PNP output
Pre-wired model
(2 m)
Tough Mode
Super Tough Mode
ON-delay and OFF-delay timer
E3X-DA11TG-S 2M E3X-DA41TG-S 2M