Page top

G9SX-LM

Low-speed Monitoring Unit

G9SX-LM

Low-speed Monitoring Function Ensures Safety for Maintenance Work

Low-speed Monitoring Unit

Safety
instantaneous
output
Safety slow-
speed/stopping
detection output
Auxiliary output Maximum set
threshold
Rated
voltage
Terminal
block type
Model
2
(Semiconductor)
2
(Semiconductor)
4
(Semiconductor)
10 Hz 24 VDC Screw
terminals
G9SX-LM224-F10-RT
Spring-cage
terminals
G9SX-LM224-F10-RC

Expansion Unit

Safety outputs Auxiliary outputs OFF-delay
time
Rated
voltage
Terminal
block type
Model
Instantaneous OFF-delayed
4a (contact) 0 1
(Semiconductor)
-- 24 VDC Screw
terminals
G9SX-EX401-RT
Spring-cage
terminals
G9SX-EX401-RC