Page top

Item list of S8JX

Switch Mode Power Supply (15/35/50/100/150/300/600-W Models)

Switch Mode Power Supply (15/35/50/100/150/300/600-W Models) S8JX

Flexible Selection of Reliability and Ease of Operation with the S8JX. New Models with Harmonic Current Suppression for a Broader Lineup.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 61 - 72 of 72

  1. 1
  2. 2
  3. 3
  4. 4
Model NumberDescription
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 5 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions, with Front-mounting Bracket
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 5 VDC, Terminal blocks (Screw terminal), Remote control function, DIN Rail mounting, Parallel operation, Harmonic current emissions
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 5 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 12 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions, with Front-mounting Bracket
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 12 VDC, Terminal blocks (Screw terminal), Remote control function, DIN Rail mounting, Parallel operation, Harmonic current emissions
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 12 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 24 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions, with Front-mounting Bracket
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 24 VDC, Terminal blocks (Screw terminal), Remote control function, DIN Rail mounting, Parallel operation, Harmonic current emissions
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 24 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 48 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions, with Front-mounting Bracket
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 48 VDC, Terminal blocks (Screw terminal), Remote control function, DIN Rail mounting, Parallel operation, Harmonic current emissions
Covered type, with fan, Input: 100 to 240 VAC, Power rating 600 W, Output: 48 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions

All Items 61 - 72 of 72

  1. 1
  2. 2
  3. 3
  4. 4