Incorporating an easy-to-see large setting dial with moving pointers.
Mechatronic Analog Timer
about this Product Family
last update: September 24, 2012
Incorporating an easy-to-see large setting dial with moving pointers.
Wide time-setting range of 0.2 s to 60 h (available through three time-range model types)
Wide AC power supply range (100 to 240 VAC)
IP65 watertight and dust-tight front panel.
Approved by UL and CSA.
Conforms to EN61812-1 and IEC60664-14 kV for Low Voltage, and EMC Directives.
Conforms to EMC standards.
Six-language instruction manual provided.
Programmable contact enables the building of a self-holding relay circuit as well as built-in instantaneous contact. (-NS)
Memory retention (-NSR)
Finger protection terminal block
Enables easy sequence checks through instantaneous outputs for a zero set value at any time range.
last update: September 24, 2012