Color Mark Detection Compact Photoelectric Sensor
Color Mark Detection in a World-standard Size (11 × 21 × 32 mm), with High-speed Response (50 μs) and Accuracy in Spite of Sensing Object Movement
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3ZM-V61 2M | Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance 10 to 14 mm, NPN output, Pre-wired models, 2 m |
E3ZM-V61 5M | Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance 10 to 14 mm, NPN output, Pre-wired models, 5 m |
E3ZM-V66 | Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance 10 to 14 mm, NPN output, M8 connector models |
E3ZM-V81 2M | Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance 10 to 14 mm, PNP output, Pre-wired models, 2 m |
E3ZM-V81 5M | Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance 10 to 14 mm, PNP output, Pre-wired models, 5 m |
E3ZM-V86 | Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance 10 to 14 mm, PNP output, M8 connector models |