Page top

CJ2H-CPU6[]-EIP

CJ-series CJ2H (Built-in EtherNet/IP) CPU Units

CJ2H-CPU6[]-EIP

Flagship PLCs with Built-in Multifunctional Ethernet Port

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

CJ2H (Built-in EtherNet/IP) CPU Units

Product
name
Specifications Current
consumption (A)
Model Standards
I/O capacity/
Mountable
Units
(Expansion
Racks)
Program
capacity
Data memory
capacity
LD
instruction
execution
time
5 V 24 V
CJ2H
(Built-in
EtherNet/IP)
CPU Units
2,560 points/
40 Units
(3 Expansion
Racks max.)
400K
steps
832K words
DM: 32K words
EM: 32K words
× 25 banks
0.016 μs 0.82 * --- CJ2H-CPU68-EIP UC1, N,
L, CE
250K
steps
512K words
DM: 32K words
EM: 32K words
× 15 banks
CJ2H-CPU67-EIP
150K
steps
352K words
DM: 32K words
EM: 32K words
× 10 banks
CJ2H-CPU66-EIP
100K
steps
160K words
DM: 32K words
EM: 32K words
× 4 banks
CJ2H-CPU65-EIP
50K
steps
160K words
DM: 32K words
EM: 32K words
× 4 banks
CJ2H-CPU64-EIP

* Add 0.15 A per Adapter when using NT-AL001 RS-232C/RS-422A Adapters.
   Add 0.04 A per Adapter when using CJ1W-CIF11 RS-422A Adapters.
   Add 0.20A/Unit when using NV3W-M[]20L(-V1) Programmable Terminals.

Accessories

The following accessories come with CPU Unit:

Item Specification
Battery CJ1W-BAT01
End Cover CJ1W-TER01 (necessary to be mounted at the right end of CPU Rack)
End Plate PFP-M (2 pcs)
Serial Port (RS-232C) Connector Connector set for serial port connection (D-SUB 9-pin male connector)