Page top

CS1W-EIP21 / EIP21S

CS-series EtherNet/IP Unit

CS1W-EIP21 / EIP21S

EtherNet/IP unit with tag data link capacity of 180,000 words or more

International Standards

• The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA,
   UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC
   Directives.
• Contact your OMRON representative for further details and applicable conditions for these standards.
• Ask your OMRON representative for the most recent applicable standards for each model.

EtherNet/IP Unit

Unit
type
Product
name
Specifications No. of
unit
numbers
allocated
Current
consump-
tion (A)
Model Stand-
ards
Communica-
tions
cable
Communica-
tions
functions
Units
per
CPU
Unit
5 V
sys-
tem
24 V
sys-
tem
CS1
CPU
Bus
Unit
EtherNet/IP
Unit
1994_lu_1_1
Shielded twisted-
pair (STP) cable
Categories:
100 Ω at 5, 5e
Tag Data Link
Functions,
Message
Communications
Functions
8
max.
1 0.41 --- CS1W-EIP21 UC1,
N, L,
CE
Tag Data Link
Functions,
Message
Communications
Functions,
Socket Service Functions
0.62 --- CS1W-EIP21S

Industrial Switching Hubs

Product
name
Appearance Functions No. of
ports
Accessories Current
consumption (A)
Model
Industrial
Switching
Hubs
1994_lu_2_1 Quality of Service (QoS):
EtherNet/IP control data priority
10/100BASE-TX, Auto-Negotiation
5 Power supply
connector
0.07 W4S1-05D

Recommended Network Devices

The following table shows the devices recommended for use with the EtherNet/IP.

Part Manufacturer Model number Inquires
Switching Hub Phoenix Contact FL SWITCH SFN 8TX (8 ports) Phoenix Contact USA Customer Service
Contec USA, Inc. SH8008(FIT)H (8 ports) CONTEC USA Inc.
Cisco Systems, Inc. WS-C2955T-12 (12 ports) Cisco Systems, Inc. Main Corporate HQ
Twisted-pair
cable
100BASE-TX
EtherNet/IP compliant cable -
Connectors
(Modular plug)
STP Plug
Panduit Corporation MPS588 Panduit Corporation US Headquarters
Boots Tsuko Company MK boot (IV) LB Tsuko Company Japan Headquarters

Note: 1. Always use a switching hub when using tag data links in the network.
Note: 2. If a repeater hub is used for EtherNet/IP tag data links (cyclic communications), the network's communications load
    will increase, data collisions will occur frequently, and stable communications will be impossible.