Page top

DCN4-[][]4D

Flat Cable Connector

DCN4-[][]4D

Easy connection. Now operational 30x faster than before.

Product Appearance Specifications Model Standards
Connector for
Flat Cable
2008_lu_1_1 Connector with securing screws for crimping flat cable DCN4-SF4D UC pending
Conversion
Connector for
Standard
Thin Cable and
Flat Cable
2008_lu_1_2 Used as a set with the DCN4-TR4 when Thin Cable is
branched on a branch line.
DCN4-BR4D UC pending
Power Supply
Terminal Block
with Terminating
Resistor for Flat
Cable
2008_lu_1_3 Can be used to supply communications power from
terminals when flat cable is used.
DCN4-TP4D UC pending
Flat Connector
Socket
2008_lu_1_4 Used as a set with a DCN4-BR4 Flat Connector Plug in
the following applications.
• Extending the trunk line
• T-branching the trunk line into branch lines
DCN4-TR4 UC pending
Used alone in the following applications.
• Connecting a DCN4-TM4 Terminating Resistor to the
trunk line
Flat Connector
Plug
2008_lu_1_5 Used as a set with a DCN4-TR4 Flat Connector Socket
in the following applications.
• Extending the trunk line
• T-branching the trunk line into branch lines
DCN4-BR4 UC
Used alone in the following applications.
• Connecting the communications cable to the Unit
• Connecting the communications cable to a DCN4-MD4
Multi-drop Connector
Terminating
Resistor
2008_lu_1_6 Connector terminating resistor for flat cable.
Attached to the DCN4-TR4 Flat Connector Socket at
the ends of the trunk line.
DCN4-TM4 UC
Flat Cable 2008_lu_1_7 Four-core flat cable (UL 2555)
Length: 100 m
Conductor diameters: 0.75 mm2 x 2, 0.5 mm2 x 2
DCA4-4F10 UC
Special
Crimping Tool
2008_lu_1_8 Crimping tool for DCN4-TR4 Flat Connector Socket or
DCN4-BR4 Flat Connector Plug.
DWT-A01 --