Page top

WS02-DIPC1

Device Inspector

WS02-DIPC1

Software for Monitoring the Status of Devices on DeviceNet and Detecting Errors.

Device Inspector Functions

Function Description
Network diagnosis Reads the status of network devices and monitors errors.
Device monitor Enables monitoring the status of devices.
Maintenance Enables displaying maintenance information for DeviceNet.
CAN error monitor Monitors device CAN error data for DeviceNet.
Network power supply voltage monitor Monitors device network power supply voltage for DeviceNet.
Message timeout monitor Records the number of message timeouts for devices.
Error history Leaves a record of error occurrence and recovery in a log.

System Requirements

CPU Processor recommended by Microsoft.
OS Windows 2000 (ServicePack2 or higher)/XP
Available hard disk space 50 MB min.
Memory 256 MB min.
Disk device One CD-ROM drive
Display SVGA or higher display

Communications Port

Online connection using serial port RS-232C port
Online connection using USB port USB port
Online connection using Ethernet Ethernet port
Online connection using DeviceNet DeviceNet Interface Card (3G8F7-DRM21 or 3G8E2-DRM21-V1 *)

* The hardware is included with the Configurator.
   The applicable OS depends on the hardware. Check the requirements before operation.