Page top

H3CA

Solid-state Timer

H3CA

DIN-sized (48 × 48, 45 × 75 mm) Timer with Digital Setting and LCD Display

(Unit: mm)

Timers

H3CA-A/-8H

H3CA Dimensions 2

H3CA-FA

H3CA Dimensions 3
H3CA Dimensions 4
H3CA Dimensions 5

Accessories (Order Separately)

Track Mounted Front Connecting Socket

P2CF-11

H3CA Dimensions 8

Note 1: P2CF-11 can be used as a front connecting socket.
Note 2: There are no restrictions to the mounting direction.

P2CF-08

H3CA Dimensions 9

Note 1: P2CF-08 can be used as a front connecting socket.
Note 2: There are no restrictions to the mounting direction.

Back Connecting Socket

P3GA-11

H3CA Dimensions 11

P3G-08

H3CA Dimensions 12

PL11

H3CA Dimensions 13

PL08

H3CA Dimensions 14

Note: There are no restrictions to the mounting direction.

Adapter for Flush Mounting

Y92F-30

H3CA Dimensions 16

Note: Pay attention to the orientation of the adapter when mounting two or more timers in a vertical or horizontal line.