Solid-state Timer
DIN-sized (48 × 48, 45 × 75 mm) Timer with Digital Setting and LCD Display
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
H3CA-8 AC100/110/120 | Solid-state Timer, Flush mounting / Surface mounting, Power ON-delay, Instantaneous contacts None, Set lock None, 100/110/120 VAC |
H3CA-8 AC200/220/240 | Solid-state Timer, Flush mounting / Surface mounting, Power ON-delay, Instantaneous contacts None, Set lock None, 200/220/240 VAC |
H3CA-8 DC100 | Solid-state Timer, Flush mounting / Surface mounting, Power ON-delay, Instantaneous contacts None, Set lock None, 100 VDC |
H3CA-8 DC110 | Solid-state Timer, Flush mounting / Surface mounting, Power ON-delay, Instantaneous contacts None, Set lock None, 110 VDC |
H3CA-8 DC24 | Solid-state Timer, Flush mounting / Surface mounting, Power ON-delay, Instantaneous contacts None, Set lock None, 24 VDC |
H3CA-8H AC100/110/120 | Solid-state Timer, Flush mounting / Surface mounting, Power ON-delay, Instantaneous contacts SPDT, Set lock None, 100/110/120 VAC |
H3CA-8H AC200/220/240 | Solid-state Timer, Flush mounting / Surface mounting, Power ON-delay, Instantaneous contacts SPDT, Set lock None, 200/220/240 VAC |
H3CA-8H DC100 | Solid-state Timer, Flush mounting / Surface mounting, Power ON-delay, Instantaneous contacts SPDT, Set lock None, 100 VDC |
H3CA-8H DC110 | Solid-state Timer, Flush mounting / Surface mounting, Power ON-delay, Instantaneous contacts SPDT, Set lock None, 110 VDC |
H3CA-8H DC24 | Solid-state Timer, Flush mounting / Surface mounting, Power ON-delay, Instantaneous contacts SPDT, Set lock None, 24 VDC |
H3CA-A | Solid-state Timer, Flush mounting / Surface mounting, 8 operation modes, Instantaneous contacts None, Set lock None |
H3CA-FA | Solid-state Timer, Surface mounting, 8 operation modes, Instantaneous contacts None, Set lock None |