Page top

H3CA

Solid-state Timer

H3CA

DIN-sized (48 × 48, 45 × 75 mm) Timer with Digital Setting and LCD Display

Operation/
resetting system
Operation
mode
Terminal Time-
limit
contact
Instan-
taneous
contact
Mounting
Surface
mounting/
track mounting
Flush
mounting
Time-limit operation/
self-resetting/external
resetting *2
8 operation modes
(selectable) *3
11-pin round
socket
SPDT --- H3CA-A H3CA-A
Front screw H3CA-FA ---
Time-limit operation/
self-resetting
ON-delay operation 8-pin round
socket
DPDT --- H3CA-8 H3CA-8
SPDT SPDT H3CA-8H H3CA-8H

*1. Specify both the model number and supply voltage when ordering for the H3CA-8H and H3CA-8.
*2. The operation/resetting system depends on the selected operation mode. For details, see "Timing Chart".
*3. The 8 operation modes are as follows:
       A: ON-delay operation
       B: Repeat cycle operation
       C: Signal ON/OFF-delay operation (1)
       D: Signal OFF-delay operation (1)
       E: Interval operation
       F: One-shot and flicker operation
       G: Signal ON/OFF-delay operation (2)
       H: Signal OFF-delay operation (2)

Accessories (Order Separately)

Timer Track mounted socket * Back connecting socket
Solder terminal Screw terminal
H3CA-A P2CF-11 PL11 P3GA-11
H3CA-8H/H3CA-8 P2CF-08 PL08 P3G-08

* Track mounted socket can be used as a front connecting socket.