Page top

MK-S(X)

Power Relays

MK-S(X)

MK-S-series Relays with DC-switching Models That Can Switch 220 VDC, 10 A (Resistive Load).

(Unit: mm)

General-purpose Relays

MK-S(X) Dimensions 2

Models for DC Loads
Standard Models
MKS1XT-10, MKS2XT-11
Models with Built-in Operation Indicators
MKS1XTN-10, MKS2XTN-11

Models for AC Loads
Standard Models
MKS1T-10, MKS2T-11
Models with Built-in Operation Indicators
MKS1TN-10, MKS2TN-11

MK-S(X) Dimensions 3

Models for DC Loads
Models with Test Button
MKS1XTI-10, MKS2XTI-11
Models with Test Button and Built-in Operation Indicators
MKS1XTIN-10, MKS2XTIN-11

Models for AC Loads
Models with Test Button
MKS1TI-10, MKS2TI-11
Models with Test Button and Built-in Operation Indicators
MKS1TIN-10, MKS2TIN-11

Connecting Socket

Back-connecting Socket
P7M-06P

MK-S(X) Dimensions 5

Front-connecting Socket
P7MF-06
P7MF-06-D

MK-S(X) Dimensions 6

Note: 1. The internal connections diagram is for the MKS2(X)T[][]-11.
           2. The P7MF-06-D has polarity. Be careful to wire with the correct polarity.

Accessory (Order Separately)

Connecting Socket

MK-S(X) Dimensions 8

Note: 1. The P7M-06P, P7MF-06, and P7MF-06-D can be used with models for DC loads with an SPST-NO or SPST-NO/
              SPST-NC contact form or with models for AC loads with an SPST-NO or SPST-NO/SPST-NC contact form.
           2. The P7MF-06-D has a built-in diode and can thus be used only with Relays with DC operating coils. Do not use
                 it with a Relay with an AC operating coil.
           3. Refer to Gang Mounting on Catalog for the conditions required for gang mounting.

Relay Hold-down Clips

Use the Clips to securely mount the Relay and prevent it from falling due to vibration or shock.

MK-S(X) Dimensions 9

PYC-A2
One Set (Two Clips)

MK-S(X) Dimensions 10

Note: The minimum order for the PYC-A2 is ten clips.

Socket Mounting Height

P7M-06P

MK-S(X) Dimensions 12

P7MF-06
P7MF-06-D

MK-S(X) Dimensions 13