Switch a DC load of 220 VDC, 10 A (resistive load).
Power Relays
about this Product Family
last update: September 24, 2012
Switch a DC load of 220 VDC, 10 A (resistive load).
Models for AC Loads can switch 250 VAC, 15 A (resistive load).
Lineup includes models with SPST-NO and SPST-NO/SPST-NC contact forms.
Using a SPST-NO/SPST-NC contact form enables detecting contact welding. (When the NO contacts become welded, the NC contacts will maintain a minimum distance of 0.5 mm.)
Models available with operation indicators and built-in test buttons.
RoHS compliant.
Standards: UL, IEC (TÜV certification)
last update: September 24, 2012