Page top

MK-S(X)

Power Relays

MK-S(X)

MK-S-series Relays with DC-switching Models That Can Switch 220 VDC, 10 A (Resistive Load).

When your order, specify the rated voltage.

General-purpose Relays

Models for DC Loads

Contact form SPST-NO SPST-NO/SPST-NC
Type Model Rated coil voltage (V) Model Rated coil voltage (V)
Standard Models MKS1XT-10 AC: 24, 100, 110, 120, 200,
220, 230, 240
MKS2XT-11 AC: 24, 100, 110, 120, 200,
220, 230, 240
DC: 12, 24, 48, 110, 220 DC: 12, 24, 48, 110, 220
Models with Built-in
Operation Indicators
MKS1XTN-10 AC: 24, 100, 110, 120, 200,
220, 230, 240
MKS2XTN-11 AC: 24, 100, 110, 120, 200,
220, 230, 240
DC: 12, 24, 48, 110, 220 DC: 12, 24, 48, 110, 220
Models with Test
Button
MKS1XTI-10 AC: 24, 100, 110, 120, 200,
220, 230, 240
MKS2XTI-11 AC: 24, 100, 110, 120, 200,
220, 230, 240
DC: 12, 24, 48, 110, 220 DC: 12, 24, 48, 110, 220
Models with Test
Button and Built-in
Operation Indicators
MKS1XTIN-10 AC: 24, 100, 110, 120, 200,
220, 230, 240
MKS2XTIN-11 AC: 24, 100, 110, 120, 200,
220, 230, 240
DC: 12, 24, 48, 110, 220 DC: 12, 24, 48, 110, 220

Models for AC Loads

Contact form SPST-NO SPST-NO/SPST-NC
Type Model Rated coil voltage (V) Model Rated coil voltage (V)
Standard Models MKS1T-10 AC: 24, 100, 110, 120, 200,
220, 230, 240
MKS2T-11 AC: 24, 100, 110, 120, 200,
220, 230, 240
DC: 12, 24, 48, 110, 220 DC: 12, 24, 48, 110, 220
Models with Built-in
Operation Indicators
MKS1TN-10 AC: 24, 100, 110, 120, 200,
220, 230, 240
MKS2TN-11 AC: 24, 100, 110, 120, 200,
220, 230, 240
DC: 12, 24, 48, 110, 220 DC: 12, 24, 48, 110, 220
Models with Test
Button
MKS1TI-10 AC: 24, 100, 110, 120, 200,
220, 230, 240
MKS2TI-11 AC: 24, 100, 110, 120, 200,
220, 230, 240
DC: 12, 24, 48, 110, 220 DC: 12, 24, 48, 110, 220
Models with Test
Button and Built-in
Operation Indicators
MKS1TIN-10 AC: 24, 100, 110, 120, 200,
220, 230, 240
MKS2TIN-11 AC: 24, 100, 110, 120, 200,
220, 230, 240
DC: 12, 24, 48, 110, 220 DC: 12, 24, 48, 110, 220

Accessory (Order Separately)

Connecting Socket

Classifications Built-in diode Model
Back-connecting Socket PCB Terminals No P7M-06P
Front-connecting Socket Mounts to DIN Track or via screws No P7MF-06
Yes P7MF-06-D