Page top

E3X-DA-S

Digital Fiber Amplifier Unit

E3X-DA-S

Stable Detection with Advanced Fiber Amplifier Units

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

Fiber Amplifier Units

Pre-wired Models
E3X-DA21-S
E3X-DA51-S
E3X-DA21R-S
E3X-DA51R-S
E3X-DA21F-S
E3X-DA51F-S

E3X-DA-S Dimensions 3

Note: When using E39-L143 Mounting Brackets, there will be small gaps between the Fiber Amplifier Units if they are
           mounted side by side.

Wire-saving Connector Models
E3X-DA7-S
E3X-DA9-S
E3X-DA7R-S
E3X-DA9R-S
E3X-DA7F-S
E3X-DA9F-S

E3X-DA-S Dimensions 4

Note: When using E39-L143 Mounting Brackets, there will be small gaps between the Fiber Amplifier Units if they are
          mounted side by side.

Sensor Communications Unit Connector Models (for EtherCAT and CompoNet)
E3X-DA0-S

E3X-DA-S Dimensions 5

Wire-saving Connectors

Master Connector
E3X-CN21

E3X-DA-S Dimensions 7

* E3X-CN21: 4-dia. vinyl-insulated round cable with 4 conductors (Conductor cross section: 0.2 mm2, Insulator diameter: 1.1 mm)

Slave Connector
E3X-CN22

E3X-DA-S Dimensions 8

* E3X-CN22: 4-dia. vinyl-insulated round cable with 2 conductors (Conductor cross section: 0.2 mm2, Insulator diameter: 1.1 mm)

Master Connector
E3X-CN11

E3X-DA-S Dimensions 9

* Cable 4-dia. vinyl-insulated round cable with 3 conductors (Conductor cross section: 0.2 mm2, Insulator diameter: 1.1 mm)

Slave Connector
E3X-CN12

E3X-DA-S Dimensions 10

* Cable 2.6-dia. vinyl-insulated round cable with 1 conductors (Conductor cross section: 0.2 mm2, Insulator diameter: 1.1 mm)

Accessories (sold separately)

Mounting Brackets
E39-L143

E3X-DA-S Dimensions 12

Material: Stainless steel (SUS304)

End Plate
PFP-M

E3X-DA-S Dimensions 13