Page top

E3X-DA-S

Digital Fiber Amplifier Unit

E3X-DA-S

Stable Detection with Advanced Fiber Amplifier Units

Fiber Amplifier Units

Pre-wired Models and Wire-saving Connector Models

Type Appearance Connecting
method
Model Applicable wire-saving
connector
(sold separately)
NPN output PNP output Type Model
Standard
models
Pre-wired (2 m) E3X-DA21-S 2M E3X-DA51-S 2M --- ---
Wire-saving
connector *1
E3X-DA7-S *2 E3X-DA9-S *2 Master connector E3X-CN21
Slave connector E3X-CN22
Ultra-long-
term APC
models
Pre-wired (2 m) E3X-DA21R-S 2M E3X-DA51R-S 2M --- ---
Wire-saving
connector *1
E3X-DA7R-S E3X-DA9R-S Master connector E3X-CN21
Slave connector E3X-CN22
High-speed
response
models
Pre-wired (2 m) E3X-DA21F-S 2M E3X-DA51F-S 2M --- ---
Wire-saving
connector *1
E3X-DA7F-S E3X-DA9F-S Master connector E3X-CN11
Slave connector E3X-CN12
*1. A Wire-saving connector sold separately is required.
*2. These models allow you to use an E3X-DRT21-S VER.3 Sensor Communications Unit. When using the E3X-DRT21-S
        VER.3, use an E3X-CN02 Connector without a Cable for the Wire-saving Connector.

Sensor Communications Unit Connector Models (for EtherCAT and CompoNet)

Type Appearance Connecting method Model Applicable Sensor
Communications Unit
Standard
model
2037_lu_2_1
Connector for Sensor Communications Unit E3X-DA0-S E3X-ECT
E3X-CRT

Accessories (sold separately)

Wire-saving Connectors (Required for models for Wire-saving Connectors.)

Protection stickers attached

Type Appearance Cable length No. of conductors Model
Master connector
2037_lu_3_1
2 m 4 E3X-CN21
Slave connector
2037_lu_3_2
2 E3X-CN22
Master connector
2037_lu_3_3
3 E3X-CN11
Slave connector
2037_lu_3_4
1 E3X-CN12
Note: The E3X-CN11/12 can also be used to connect to the E3X-DA[]-S ([]: 7/9) or the E3X-DA[]R-S ([]: 7/9), but the
          output lines will support only 1 channel. Output function for channel 2 or APC alarm output function will be
          disabled.

Mounting Brackets

Appearance Model Quantity
2037_lu_4_1
E39-L143 1

End Plate

Appearance Model Quantity
2037_lu_5_1
PFP-M 1