Page top

CS1W-SRM21

CS-series CompoBus/S Master Unit

CS1W-SRM21

CompoBus/S is a high-speed I/O bus

Unit
type
Name Specifications No. of
unit
num-
bers
allo-
cated
Current
consump-
tion (A)
Model Stand-
ards
Commu-
nications
functions
No. of
I/O points
Max. Units
mountable
per CPU
Unit
5 V 24 V
CS1
Special
I/O
Units
CompoBus/S
Master Unit
Remote I/O
communi-
cations
256 max.
(128 inputs and
128 outputs)
95 2 0.15 --- CS1W-SRM21 U, C,
CE
128 max.
(64 inputs and
64 outputs)
96 1

International Standards

  • The standards indicated in the "Standards" column are those current for UL, CSA, cULus, cUL, NK, and Lloyd standards and EC Directives as of the end of October 2008. (The standards are abbreviated as follows: U: UL, U1: UL Class I Division 2 Products for Hazardous Locations, C: CSA, US: cULus Class I Division 2 Products for Hazardous Locations, CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Ask your OMRON representatives for the conditions under which the standards were met.