Page top

UM, MC3

Safety Mat/Safety Mat Controller

UM, MC3

Safety Mat That Is Easy to Install and Maintain

Safety Mat Controller

Safety outputs Auxiliary outputs Rated voltage Terminal block type Model
SPDT-NO SPDT-NC 24 VDC Screw terminals MC3

Safety Mat

Dimensions Black Yellow
A (mm) B (mm) Model Model
300 300 UMM5-0300-0300 UMYM5-0300-0300
400 400 UMM5-0400-0400 UMYM5-0400-0400
500 250 UMM5-0500-0250 UMYM5-0500-0250
500 400 UMM5-0500-0400 UMYM5-0500-0400
500 500 UMM5-0500-0500 UMYM5-0500-0500
500 1500 UMM5-0500-1500 UMYM5-0500-1500
600 400 UMM5-0600-0400 UMYM5-0600-0400
750 250 UMM5-0750-0250 UMYM5-0750-0250
750 500 UMM5-0750-0500 UMYM5-0750-0500
750 750 UMM5-0750-0750 UMYM5-0750-0750
750 1500 UMM5-0750-1500 UMYM5-0750-1500
1000 500 UMM5-1000-0500 UMYM5-1000-0500
1000 750 UMM5-1000-0750 UMYM5-1000-0750
1000 1000 UMM5-1000-1000 UMYM5-1000-1000
1000 1250 UMM5-1000-1250 UMYM5-1000-1250
1000 1500 UMM5-1000-1500 UMYM5-1000-1500

Note: 1. These Mats are made of rubber, and there is a tolerance of ±6 mm for the dimensions that are given above.
           2. Refer to Safety Mat in Dimensions on Catalog for the dimensions of the base and the location of the cable.

Trims

Appearance Name Model Remarks
Ramp Trim with Yellow
PVC Cover (1.22 m)
UMRT4 Installed on the perimeter of the Safety Mat. Each Trim
is composed of two parts, an aluminum base and a
PVC Cover. Possible to install cables inside.
Ramp Trim with Yellow
PVC Cover (2.44 m)
UMRT8
Joining Trim (1.22 m) UMJS4 The Joining Trims join the Safety Mats when two or
more Safety Mats are being combined. In addition to
joining the Safety Mats, the Joining Trims preserve the
Safety Mat's sensitivity at the joints.
Joining Trim (2.44 m) UMJS8
Aluminum Ramp Trim
(2.44 m)
UMAL Installed on the perimeter of the Safety Mat.
Molded Outside Corner UMOC Installed at the outside corners of the Safety Mat
combining with Ramp Trims with Yellow PVC Cover.
Molded Inside Corner UMIC Installed at the inside corners when two or more
Safety Mats combining with Ramp Trims with Yellow
PVC Cover are being combined.

Note: Screws (No. 8 ✕ 32 mm) and anchors (12 each) are included with each Trim.

Accessories

Appearance Name Model Remarks
Distribution Box
(for six mats)
UMDB-6 Used to connect to two or more Safety Mats to the
single MC3 Safety Mat Controller.
Waterproof Cover XS2Z-22 Used to protect the unused connectors of UMDB-6.
Y Connector UM-Y-2-1 Used to connect two Safety Mats to the single MC3
Safety Mat Controller.
Panel-mount Connector UMPMC Distributes to individual lines to connect the Safety
Mat to a MC3 Safety Mat Controller.
Extension Cable (3 m) UMEC-03 This cable is used to extend a cable, or to connect
the UMPMC to the UMDB-6.
Extension Cable (5 m) UMEC-05
Extension Cable (10 m) UMEC-10
Extension Cable (15 m) UMEC-15
Connector with cable
Socket on one cable
end (1 m)
XS2F-D421-C80-F Used to connect the UMDB-6 to the MC3 Safety
Mat Controllers.
Connector with cable
Socket on one cable
end (2 m)
XS2F-D421-D80-F
Connector with cable
Socket on one cable
end (5 m)
XS2F-D421-G80-F
Connector with cable
Socket on one cable
end (10 m)
XS2F-D421-J80-F

Note: For trims and accessories required for the Safety Mat system configuration, see "Installation" on Catalog.