Page top

UM, MC3

Safety Mat/Safety Mat Controller

UM, MC3

Safety Mat That Is Easy to Install and Maintain

Ratings

Safety Mat Controller

Power input

Model MC3
Power voltage 24 VDC
Operating voltage range -15% to +15% of rated supply voltage
Power consumption * 3 W max.

* Power consumption of loads is not included.

Switch

Model MC3
Rated load 6 A at 230 VAC/6 A at 24 VDC (resistive load)
5 A at 230 VAC (AC15)/2 A at 24 VDC (DC13) (inductive load)
Maximum rated voltage 250 VAC/24 VDC
Rated carry current 6 A
Maximum switching capacity 1,500 VA

Characteristics

Safety Mat

Model UM
Detection method Pressure sensing method
Actuating force 300 N min.
Maximum allowable load 2,000 N (EN1760-1 requirement)
Mechanical durability 1 million cycles min.
Material PVC (Polyvinyl Chloride)
Ambient operating temperature -37 to 66°C (with no icing or condensation)
Degree of protection IP67
Weight Approx. 24.4 kg/m2

Safety Mat Controller

Model MC3
Response time 30 ms max.
Safety input Four-wire Safety Mat only
Mat can be connected in series (Connectable number: 12 max.)
The external impedance must be 8 Ω or less between M11 and M21 and between
M12 and M22.
Safety output SPDT-NO
Auxiliary output SPDT-NC
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric
strength
Between different
poles of outputs
1,800 VAC, 50/60 Hz for 1 sec.
Between power
supply and output
Vibration resistance Malfunction: 10 to 55 Hz, 0.15 mm single amplitude
Mechanical shock resistance Malfunction: 98 m/s2
Durability Mechanical 10,000,000 cycles min.
Electrical 100,000 cycles min. (rated load, switching frequency: 360 cycles/hour)
Ambient operating temperature 0 to 55°C (with no icing or condensation)
Ambient operating humidity 0% to 90% RH
Degree of protection IP20
Terminal tightening torque 0.5 Nm
Weight Approx. 360 g